Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PHILIPP
Description
54VSM__ - Connection Loop - Metal Type
Bill of material
54VSM100
CNSORDERNO
Article number
L
Length
mm
L1
Length
190 mm
B
Width
50 mm
H
Height
20 mm
SL
Length
mm
R
Rope diameter
6 mm
CNSMASSEXACT
Weight
kg/100 Stck.
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices