Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PHILIPP
Description
67K360__/75360__VA - Compact Anchor
Bill of material
67K360235
CNSORDERNO
Article number
RD
Type
36
D
Diameter
47 mm
L
Total length
235 mm
E
Depth
68 mm
DS
Diameter
25 mm
D1
Diameter
60 mm
CNSMASSEXACT
Weight
130.0 kg/100
AZSZ45
Axial tension / diagonal tension max. Fz 0-45°
0.0 kN
QZ
Lateral tension perm. FQ
31.5 kN
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices