Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PHILIPP
Description
67M360850GE45/75M360850VAGE45 - Threaded Transport Anchor-45° angled
Bill of material
67M360850GE45
CNSORDERNO
Article number
RD
Type
36
D
Diameter
47 mm
A
Length
165 mm
LA
Length
690 mm
E
Depth
68 mm
DS
Diameter
25 mm
WB
Angle
45 deg
AZSZ45
Axial tension / diagonal tension max. Fz 0-45°
63.0 kN
QZ
Lateral tension perm. FQ
31.5 kN
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices